Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Stüwe
Shrink Disc Type HSD
Shrink Disc Type HSD series 83 - STUEWE shrink discs HSD series 83
Stüwe
Shrink Disc Type HSD
Shrink Disc Type HSD series 83 - STUEWE shrink discs HSD series 83
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Shrink Disc Type HSD-320-83x320
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDERCODE
Type
TYP
Installation condition
SP
Calculation
BER
Diameter
D [mm]
Shaft diameter
DW [mm]
Max. Transmissible torque of a shrink disk at Pax = 0
MT [KNm]
Max. Transmissible axial force of a shrink disk at Mt = 0
PAX [KN]
Max. tightening torque of the tightening bolts
MA [Nm]
Screw size
B
Diameter
D2 [mm]
Length
L [mm]
Length
H1 [mm]
Diameter
A [mm]
Diameter
D1 [mm]
Length
E [mm]
Shaft inside diameter
DI
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
HSD-175-83 x 130 x 170
HSD-175-83
tightened
Diameter (DW)
170
130
74.00
1132
295
M16
300
72
104
210
179
12
0.0
HSD-185-83 x 140 x 185
HSD-185-83
tightened
Diameter (DW)
185
140
106.00
1519
570
M20
320
92
124
232
189
14
0.0
HSD-185-83 x 140 x 180
HSD-185-83
tightened
Diameter (DW)
180
140
106.00
1519
570
M20
320
92
124
232
189
14
0.0
HSD-200-83 x 150 x 200
HSD-200-83
tightened
Diameter (DW)
200
150
127.00
1696
570
M20
340
92
124
246
204
14
0.0
HSD-200-83 x 150 x 195
HSD-200-83
tightened
Diameter (DW)
195
150
127.00
1696
570
M20
340
92
124
246
204
14
0.0
HSD-220-83 x 160 x 220
HSD-220-83
tightened
Diameter (DW)
220
160
163.00
2042
570
M20
370
117
149
266
224
15
0.0
HSD-240-83 x 170 x 240
HSD-240-83
tightened
Diameter (DW)
240
170
209.00
2459
570
M20
405
122
154
286
244
15
0.0
HSD-260-83 x 190 x 260
HSD-260-83
tightened
Diameter (DW)
260
190
288.00
3036
570
M20
430
136
173
306
265
19
0.0
HSD-280-83 x 210 x 280
HSD-280-83
tightened
Diameter (DW)
280
210
361.00
3437
900
M24
460
148
186
334
285
17
0.0
HSD-300-83 x 230 x 300
HSD-300-83
tightened
Diameter (DW)
300
230
465.00
4047
900
M24
485
152
190
354
305
18
0.0
HSD-320-83 x 240 x 320
HSD-320-83
tightened
Diameter (DW)
320
240
510.00
4250
900
M24
520
160
200
374
325
19
0.0
HSD-340-83 x 250 x 340
HSD-340-83
tightened
Diameter (DW)
340
250
664.00
5316
1310
M27
570
176
221
404
345
21
0.0
HSD-360-83 x 270 x 360
HSD-360-83
tightened
Diameter (DW)
360
270
763.00
5655
1310
M27
590
180
226
424
365
22
0.0
HSD-390-83 x 290 x 390
HSD-390-83
tightened
Diameter (DW)
390
290
972.00
6703
1310
M27
650
190
240
456
398
26
0.0
HSD-420-83 x 320 x 420
HSD-420-83
tightened
Diameter (DW)
420
320
1297.00
8105
1310
M27
690
214
268
486
428
30
0.0
HSD-440-83 x 340 x 440
HSD-440-83
tightened
Diameter (DW)
440
340
1585.00
9323
1800
M30
750
225
284
514
448
31
0.0
HSD-460-83 x 360 x 460
HSD-460-83
tightened
Diameter (DW)
460
360
1747.00
9706
1800
M30
760
226
280
534
468
30
0.0
HSD-480-83 x 380 x 480
HSD-480-83
tightened
Diameter (DW)
480
380
2105.00
11076
1800
M30
850
246
309
552
488
37
0.0
HSD-500-83 x 400 x 500
HSD-500-83
tightened
Diameter (DW)
500
400
2552.00
12762
1800
M30
850
246
306
572
508
34
0.0
Visa komprimerad display (37 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Stüwe
- Shrink Disc Type HSD series 83
Order number
HSD-320-83 x 240 x 320
Shorttext
STUEWE shrink discs HSD series 83
Sista förändringen
17.07.2025 07:58:45
Enhet
Nyckelord
Disc Type
discs
series
shrink
Klassificeringar
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties